JACOB® PERFECT - Cable glands with metric thread standard

BN 22000
Overlay

1

/2

JACOB® PERFECT - Cable glands with metric thread standard

BN 22000
Brand
JACOB®
Brandtype
PERFECT
Material
Brass
Surface
nickel plated
Design
standard
Product application features

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated
  • Lamellar insert: polyamide PA 6 V-2
  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR
  • Gland body: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • Connecting thread: metric, as per EN 60423
  • Temperature range: -20 °C ... +100 °C (dynamic)
  • Temperature range: -40 °C ... +100 °C (static, short term)
  • Protection grade: IP68 - 5 bar, IP69K (tested for M12-M25, M50 and M63)
  • Integrated anchorage, protection against twisting, wide sealing and clamping range, easy-to-install

Additional information

Test standard: EN 62444/ UL 514B, UL/CSA-File: E140310, DNV-GL certificate: TAE000038.

Variants

CAD