JACOB® PERFECT - Cable glands with metric thread and sealing insert for installation of several cables

BN 22247
Overlay

1

/2

JACOB® PERFECT - Cable glands with metric thread and sealing insert for installation of several cables

BN 22247
Brand
JACOB®
Brandtype
PERFECT
Material
Polyamide
Material execution
PA 6

Description

Product features

  • Dome nut: polyamide PA 6 V-2

  • Sealing ring: TPE/TPS

  • Gland body: polyamide PA 6 V-2

  • Connecting thread: metric, as per EN 60423

  • Sealing insert for installation of several single cables

  • Temperature range: -20 °C ... +100 °C

  • Protection grade: IP65, if diameters of the bore holes in the sealing insert and the cable diameters are almost identical

Variants

CAD