JACOB® - Enlargers round for metric thread on Pg thread, with o-ring

BN 22041
Overlay

1

/2

JACOB® - Enlargers round for metric thread on Pg thread, with o-ring

BN 22041
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Enlarger: brass CuZn39Pb3, nickel-plated

  • O-ring: Nitrile rubber NBR

  • External thread: metric, as per EN 60423

  • Internal thread: Pg as per DIN 40430

  • Adapter for enlarging metric to Pg-threaded holes

  • Temperature range: -40 °C ... +100 °C

  • Protection grade: max. IP68, dependent on the combination with other components

Variants

CAD