JACOB® - Adapters hexagonal for metric thread on Pg thread

BN 22043
Overlay

1

/2

JACOB® - Adapters hexagonal for metric thread on Pg thread

BN 22043
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Adapter: brass CuZn39Pb3, nickel-plated

  • External thread: metric, as per EN 60423

  • Internal thread: Pg, as per DIN 40430

  • Adapter from metric to Pg-threaded holes

  • Temperature range: -60 °C ... +200 °C

  • Protection grade: dependent on the combination with other components

Variants

CAD