JACOB® - Elbow cable glands 90° with metric thread and pressure screw

BN 22065
Overlay

1

/2

JACOB® - Elbow cable glands 90° with metric thread and pressure screw

BN 22065
Brand
JACOB®
Material
Zinc die-casting
Surface
nickel plated

Description

Product features

  • Pressure screw: brass CuZn39Pb3, nickel-plated

  • Washer: steel, zinc-plated

  • Sealing ring: SBR/NBR, multiple perforation

  • Elbow: zinc die-casting, nickel-plated

  • Locknut: brass CuZn39Pb3, nickel-plated

  • O-ring: Nitrile rubber NBR

  • Connecting thread: metric, as per EN 60423

  • For application in installation areas with small amounts of space due to construction dimensions, locknut allows adjustment in any position

  • Temperature range: -20 °C ... +100 °C

  • Protection grade: IP55

Assembly

The maximum clamping range is dependent on type of cable and assembling.

Variants

CAD