JACOB® - Elbow cable glands 90° with metric thread and pressure screw

BN 22090
Overlay

1

/2

JACOB® - Elbow cable glands 90° with metric thread and pressure screw

BN 22090
Brand
JACOB®
Material
Polyamide
Material execution
PA 6
Color
light gray RAL 7035

Description

Product features

  • Pressure screw: polyamide PA 6 GF25

  • Washers: steel, zinc-plated

  • Sealing ring: SBR/NBR, multiple perforation

  • Elbow: polyamide PA 6

  • For application in installation areas with small amounts of space due to construction dimensions

  • Temperature range: -20 °C ... +100 °C

  • Protection grade: IP55

Assembly

The maximum clamping range is dependent on type of cable and assembling.

Variants

CAD