JACOB® - Reductions hexagonal for metric thread on metric thread

BN 22105
Overlay

1

/2

JACOB® - Reductions hexagonal for metric thread on metric thread

BN 22105
Brand
JACOB®
Material
Polyamide
Material execution
PA 6

Description

Product features

  • Reduction: polyamide PA 6 GF30

  • External thread: metric, as per EN 60423

  • Internal thread: metric, as per EN 60423

  • Reduction of threaded or clearance holes to smaller thread sizes

  • Temperature range: -40 °C ... +100 °C

  • Protection grade: dependent on the combination with other components

Variants

CAD