JACOB® - Adapters hexagonal for metric thread on Pg thread

BN 22108
Overlay

1

/2

JACOB® - Adapters hexagonal for metric thread on Pg thread

BN 22108
Brand
JACOB®
Material
Polyamide
Material execution
PA 6
Color
light gray RAL 7035

Description

Product features

  • Adapter: polyamide PA 6 GF30

  • External thread: metric, as per EN 60423

  • Internal thread: Pg, as per DIN 40430

  • Adapter from metric to Pg-threaded holes

  • Temperature range: -30 °C ... +100 °C

  • Protection grade: dependent on the combination with other components

Variants

CAD