JACOB® - Hexagonal locknuts with metric thread and cutting edges for equipotential bonding

BN 23035
Overlay

1

/2

JACOB® - Hexagonal locknuts with metric thread and cutting edges for equipotential bonding

BN 23035
Brand
JACOB®
Material
Brass
Material execution
lead-free
Surface
nickel plated

Description

Product features

  • Hexagonal locknut: brass lead-free CuZn21Si3P, nickel-plated

  • Internal thread: metric, as per EN 60423

  • For secure tightening of EMC-cable glands

  • To cut through paint layers or powder coatings ensuring optimal contact for equipotential bonding

  • Increased vibration resistance

  • Temperature range: -60 °C ... +200 °C

  • The material brass lead-free (lead content < 0.1%) complies with the RoHS directive

For more information on the subject of lead free brass

Visit our brand page

Variants

CAD