JACOB® - Screw plugs with metric thread

BN 23037
Overlay

1

/2

JACOB® - Screw plugs with metric thread

BN 23037
Brand
JACOB®
Material
Brass
Material execution
lead-free
Surface
nickel plated

Description

Product features

  • Screw plug: brass lead-free CuZn21Si3P, nickel-plated

  • Connecting thread: metric, as per EN 60423

  • For secure sealing of unused threaded or clearance hole

  • Temperature range: -60 °C ... +200 °C

  • Protection grade: IP54

  • The material brass lead-free (lead content < 0.1%) complies with the RoHS directive

For more information on the subject of lead free brass

Visit our brand page

Variants

CAD