JACOB® - Cable glands with clamping jaws with Pg thread

BN 22168
Overlay

1

/2

JACOB® - Cable glands with clamping jaws with Pg thread

BN 22168
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Pressure screw: brass CuZn39Pb3, nickel-plated

  • Bolts: stainless steel

  • Washers: steel, zinc-plated

  • Sealing ring: SBR/NBR, multiple perforation

  • Gland body: brass CuZn39Pb3, nickel-plated

  • Connecting thread: Pg, as per DIN 40430

  • Increased, centrical anchorage

  • Temperature range: -30 °C / ...+100 °C

  • Protection grade: IP54

Variants

CAD