JACOB® - Elbows 90° with Pg internal and external thread long

BN 22204
Overlay

1

/2

JACOB® - Elbows 90° with Pg internal and external thread long

BN 22204
Brand
JACOB®
Material
Zinc die-casting
Design
long

Description

Product features

  • O-ring: Nitrile rubber NBR
  • Connecting thread: Pg, as per DIN 40430
  • For application in installation areas with small amounts of space due to construction dimensions
  • Temperature range: -20 °C ... +100 °C
  • Protection grade: max. IP68, dependent on the combination with other components

Variants

CAD