JACOB® - Twisting sleeves with Pg thread closed

BN 22228
Overlay

1

/2

JACOB® - Twisting sleeves with Pg thread closed

BN 22228
Brand
JACOB®
Material
Polyethylene
Material execution
PE-LLD
Color
light gray RAL 7035
Version
closed

Description

Product features

  • Connecting thread: Pg, as per DIN 40430

  • For application in installation sectors without special requirements

  • Temperature range: -30 °C ... +90 °C

  • Protection grade: IP54, if assembled properly

Variants

CAD