Panduit® - Multiple tie plates for cable ties

BN 22334
Overlay

1

/2

Panduit® - Multiple tie plates for cable ties

BN 22334
Brand
Panduit®
Material
Polyamide
Material execution
PA 6.6
Color
natural
Notes on use

Description

Product features

  • UV stability: poor

  • Application area: indoors

  • Used to secure closely spaced wire bundles

  • Low profile design keeps bundle close to mounting surface

  • Operating temperature range: -40 °C ... +85 °C

  • Material flammability rating: UL94V-2

Additional information

UL-file nº E136577

Variants