ABB® Ty-Rap® - Cable ties with barb stainless steel A4

BN 22823
Product image of ABB® Ty-Rap® - Cable ties with barb stainless steel A4
  1. Product image of ABB® Ty-Rap® - Cable ties with barb stainless steel A4
  2. Technical drawing with dimensions of ABB® Ty-Rap® - Cable ties with barb stainless steel A4
Overlay

1

/2
Product image of ABB® Ty-Rap® - Cable ties with barb stainless steel A4
  • Product image of ABB® Ty-Rap® - Cable ties with barb stainless steel A4
  • Technical drawing with dimensions of ABB® Ty-Rap® - Cable ties with barb stainless steel A4

ABB® Ty-Rap® - Cable ties with barb stainless steel A4

BN 22823
Brand
ABB®
Brandtype
Ty-Rap®
Material
Polyamide
Material type
PA 6.6
Color
black
Product application features

Description

Product features

  • Black: weather resistant
  • UV stability: good
  • Operating temperature range: -60 °C ... +105 °C
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free

Additional information

DNV-GL certificate: TAE0000191. UL-file no.: E49405.

Variants

CAD