TOX Liquix Set - Chemical heavy-duty set in plastic carry case

BN 51105
Product image of TOX Liquix Set - Chemical heavy-duty set in plastic carry case
  1. Product image of TOX Liquix Set - Chemical heavy-duty set in plastic carry case
  2. Technical drawing with dimensions of TOX Liquix Set - Chemical heavy-duty set in plastic carry case
Overlay

1

/2
Product image of TOX Liquix Set - Chemical heavy-duty set in plastic carry case
  • Product image of TOX Liquix Set - Chemical heavy-duty set in plastic carry case
  • Technical drawing with dimensions of TOX Liquix Set - Chemical heavy-duty set in plastic carry case

TOX Liquix Set - Chemical heavy-duty set in plastic carry case

BN 51105
Brand
TOX
Brandtype
Liquix Set
Material
Vinyl Ester Resin
Notes on use
Product application features
Safety instructions

Description

Product features

  • ETA Approval Option 1 for cracked and non-cracked concrete
  • Approval ETAG 029 for use in masonry
  • Approval ETAG 001-01 for post-installed rebar connection

Product information, approval: www.tox.de

Safety Instructions

Safety Data Sheet: TOX Safety Data Sheets

H statements

H317 May cause an allergic skin reaction.

H319 Causes serious eye irritation.

Transportation and storage

Correct handling, transport, and use of chemical products require knowledge of the applicable laws.

Further notes on residual risks can be found on our web page: Notes on use

Special attention must be paid to safety precautions and warnings on the packaging or in on the requested safety data sheet.

For information on transportation, handling, storage, REACH, SVHC and disposal, please refer to the safety data sheet.

Not classified as hazardous goods according to ADR transportation.

Scope of Supply

4 x Liquix Pro 1, 280 ml

1 x Liquix Blaster

8 x Liquix Sleeve

1 x Talfun 240 ml

1 x Brush ø 10 x 300 mm

1 x Brush ø 13 x 300 mm

1 x Brush ø 18 x 300 mm

1 x Brush ø 28 x 300 mm

6 x Liquix Mix 200 mm

Variants