TUBTARA® HUKX/HSKX (HUT/316KSG) - Blind rivet nuts small countersunk head, semi-hexagonal shank, closed end

BN 25018
Product image of TUBTARA® HUKX/HSKX (HUT/316KSG) - Blind rivet nuts small countersunk head, semi-hexagonal shank, closed end
  1. Product image of TUBTARA® HUKX/HSKX (HUT/316KSG) - Blind rivet nuts small countersunk head, semi-hexagonal shank, closed end
  2. Technical drawing with dimensions of TUBTARA® HUKX/HSKX (HUT/316KSG) - Blind rivet nuts small countersunk head, semi-hexagonal shank, closed end
Overlay

1

/2
Product image of TUBTARA® HUKX/HSKX (HUT/316KSG) - Blind rivet nuts small countersunk head, semi-hexagonal shank, closed end
  • Product image of TUBTARA® HUKX/HSKX (HUT/316KSG) - Blind rivet nuts small countersunk head, semi-hexagonal shank, closed end
  • Technical drawing with dimensions of TUBTARA® HUKX/HSKX (HUT/316KSG) - Blind rivet nuts small countersunk head, semi-hexagonal shank, closed end

TUBTARA® HUKX/HSKX (HUT/316KSG) - Blind rivet nuts small countersunk head, semi-hexagonal shank, closed end

BN 25018
Headform
Low profile head / small countersunk head
Brand
TUBTARA®
Brandtype
HUKX/HSKX (HUT/316KSG)
Material
Stainless steel
Material type
A4

Description

Product features

  • Marking for A4: 3 grooves on the head side

Technical information: Download (PDF)

Assembly

Countersinking of bore not necessary.

Variants

CAD