TUBTARA® UFX/SFX (UT/ROSG, ST/ROSG) - Blind rivet nuts countersunk head, round shank, closed end

BN 55819
Product image of TUBTARA® UFX/SFX (UT/ROSG, ST/ROSG) - Blind rivet nuts countersunk head, round shank, closed end
  1. Product image of TUBTARA® UFX/SFX (UT/ROSG, ST/ROSG) - Blind rivet nuts countersunk head, round shank, closed end
  2. Technical drawing with dimensions of TUBTARA® UFX/SFX (UT/ROSG, ST/ROSG) - Blind rivet nuts countersunk head, round shank, closed end
Overlay

1

/2
Product image of TUBTARA® UFX/SFX (UT/ROSG, ST/ROSG) - Blind rivet nuts countersunk head, round shank, closed end
  • Product image of TUBTARA® UFX/SFX (UT/ROSG, ST/ROSG) - Blind rivet nuts countersunk head, round shank, closed end
  • Technical drawing with dimensions of TUBTARA® UFX/SFX (UT/ROSG, ST/ROSG) - Blind rivet nuts countersunk head, round shank, closed end

TUBTARA® UFX/SFX (UT/ROSG, ST/ROSG) - Blind rivet nuts countersunk head, round shank, closed end

BN 55819
Headform
Countersunk head
Brand
TUBTARA®
Brandtype
UFX/SFX (UT/ROSG, ST/ROSG)
Material
Stainless steel
Material type
A2

Description

Product features

Technical information: Download (PDF)

Assembly

The countersunk head rivet nut requires a perfect 90° countersink.

After the rivet nut is assembled, the flat head should protrude through the clamped part at least 0,1 mm. During tightening the component that's being fastened will press against the head, consequently preventing the rivet nut from rotating.

Variants

CAD