FASTEKS® FCL 2 - Compression limiters for press-in and mould-in, round headed

BN 2084
Overlay

1

/3

FASTEKS® FCL 2 - Compression limiters for press-in and mould-in, round headed

BN 2084
Headform
Headed
Brand
FASTEKS®
Brandtype
FCL 2
Material
Steel
Material type
11SMn30/11SMn37
Surface
zinc nickel passivated

Description

Product features

  • Increased contact area by the head provides higher resistance to axial loads
  • Protecting the plastic assembly against compressive loads
  • Strengthens the plastic assembly during the assembly process
Factsheet: Download (PDF)

Assembly

Variants

CAD