SPAX® T-Loc - Assembly box of hexalobular (6 Lobe) socket chipboard screws for furniture construction T-STAR plus, fully / partially threaded with 4CUT point

BN 20957
Overlay

1

/2

SPAX® T-Loc - Assembly box of hexalobular (6 Lobe) socket chipboard screws for furniture construction T-STAR plus, fully / partially threaded with 4CUT point

BN 20957
Brandtype
T-Loc
Headform
Countersunk head
Drive
Hexalobular socket
Thread
partially / fully threaded
Brand
SPAX®
Material
Steel
Material execution
case-hardened
Surface
WIROX®, added lubricant
Design
with 4CUT point
Product application features

Description

Product features

  • For furniture construction

Other documentation: www.spax.com

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Scope of Supply

BN 20183

      Number   øxL

      400    3,5x16

      300    3,5x20

      400    4x20

      200    4x30

      150    4x40

BN 20937 

      250    3x30

      200    3,5x30

      200    4x16

      300    4x20

      200    4x25

BN 20938 

      150    4x30

      150    4x34

BN 20945  

      3     BIT T20

      2     BIT T10

Variants

CAD