SPAX® - Cabinet screws with hexalobular T-STAR plus with 4CUT point

BN 20938
Product image of SPAX® - Cabinet screws with hexalobular T-STAR plus with 4CUT point
  1. Product image of SPAX® - Cabinet screws with hexalobular T-STAR plus with 4CUT point
  2. Technical drawing with dimensions of SPAX® - Cabinet screws with hexalobular T-STAR plus with 4CUT point
Overlay

1

/2
Product image of SPAX® - Cabinet screws with hexalobular T-STAR plus with 4CUT point
  • Product image of SPAX® - Cabinet screws with hexalobular T-STAR plus with 4CUT point
  • Technical drawing with dimensions of SPAX® - Cabinet screws with hexalobular T-STAR plus with 4CUT point

SPAX® - Cabinet screws with hexalobular T-STAR plus with 4CUT point

BN 20938
Headform
Flat rear wall head
Drive
Hexalobular socket
Thread
partially threaded
Brand
SPAX®
Material
Steel
Material execution
case-hardened
Surface
nickel plated
Design
with 4CUT point
Product application features

Description

Product features

Other documentation: www.spax.com

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants