SPAX® - Chipboard screws T-STAR plus, fully threaded with 4CUT point

BN 20961
Overlay

1

/2

SPAX® - Chipboard screws T-STAR plus, fully threaded with 4CUT point

BN 20961
Headform
Flat rear wall head
Drive
Hexalobular socket
Thread
fully threaded
Brand
SPAX®
Material
Steel
Material execution
case-hardened
Surface
BLAX
Design
with 4CUT point
Product application features

Description

Product features

  • Waxed

Other documentation: www.spax.com

Additional information

The BLAX coating is a chrome VI free zinc flake coating with topcoat black with an integrated lubricant - BLAX flZn/nc/TL/96 - applicable according to EN 1995-1-1 in service class 1. No risk of hydrogen embrittlement!

Variants