SPAX® - Pozi flat countersunk small head chipboard screws form Z, fully threaded

BN 8703
Product image of SPAX® - Pozi flat countersunk small head chipboard screws form Z, fully threaded
  1. Product image of SPAX® - Pozi flat countersunk small head chipboard screws form Z, fully threaded
  2. Technical drawing with dimensions of SPAX® - Pozi flat countersunk small head chipboard screws form Z, fully threaded
Overlay

1

/2
Product image of SPAX® - Pozi flat countersunk small head chipboard screws form Z, fully threaded
  • Product image of SPAX® - Pozi flat countersunk small head chipboard screws form Z, fully threaded
  • Technical drawing with dimensions of SPAX® - Pozi flat countersunk small head chipboard screws form Z, fully threaded

SPAX® - Pozi flat countersunk small head chipboard screws form Z, fully threaded

BN 8703
Headform
Countersunk head 90°
Drive
Cross recess Z (Pozidriv)
Thread
fully threaded
Brand
SPAX®
Material
Steel
Material execution
case-hardened
Base coat
YELLOX®, added lubricant
Product application features

Description

Product features

Other documentation: www.spax.com

Additional information

The YELLOX® coating is an alternative chromium free (VI) surface coating with considerably higher corrosion protection compared to yellow electrogalvanizing.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD