Parallel pins hardened, ground h6

BN 858
Overlay

1

/2

Parallel pins hardened, ground h6

BN 858
Standard
DIN 6325 (Standard withdrawn) ~ISO 8734 ~UNI 6364 A ~ČSN 022152
Material
Steel
Material execution
hardened
Surface
plain
Hardness
60 HRC
Design
h6

Description

Product features

  • Tolerance: h6

Variants

CAD