HellermannTyton® - 2-piece fixing ties for edge fixing

BN 20779
Overlay

1

/2

HellermannTyton® - 2-piece fixing ties for edge fixing

BN 20779
Brand
HellermannTyton®
Material
Polyamide
Material execution
PA 6.6
Color
black

Description

Product features

  • Not UV-stabilised

  • Pre-assembled 2-piece fixing tie with EdgeClip

  • Rotatable cable tie for flexible cable routing

  • Inside serrated

  • Cable tie head can be moved after bundling

  • Operating temperature range: -40 °C ... +105 °C

  • Material flammability rating: UL94V-2

  • Heat stabilized

  • High impact modified

Variants