End sleeves reel with PP-insulation, tape-mounted Standard 2F

BN 22503
Overlay

1

/2

End sleeves reel with PP-insulation, tape-mounted Standard 2F

BN 22503
Standard
DIN 46228-4
Material
Copper
Surface
tin-plated
Design
Standard 2F
Product application features

Description

Product features

  • Insertion funnel is made of polypropylene
  • Heat resistant: up to +105 °C

Additional information

UL-file n° E516731.

Safety Instructions

Transportation and storage

UL certification can only be applied if processed with certified machine.

Variants