Twist lock

BN 20321
Product image of Twist lock
  1. Product image of Twist lock
  2. Technical drawing with dimensions of Twist lock
Overlay

1

/2
Product image of Twist lock
  • Product image of Twist lock
  • Technical drawing with dimensions of Twist lock

Twist lock

BN 20321
Material
Polyamide
Material type
PA 6.6
Color
natural

Description

Product features

  • Operating temperature range: -40 °C ... +85 °C
  • UV stability: low
  • Material flammability rating: UL94V-2

Variants

CAD