KOENIG CHECK VALVE® BR - Check valves screened

BN 26177
Overlay

1

/2

KOENIG CHECK VALVE® BR - Check valves screened

BN 26177
Brand
KOENIG CHECK VALVE®
Brandtype
BR
Material
Stainless steel
Material number
1.4305

Description

Product features

  • Flow opposite to mounting direction (Reverse-Flow)
  • Ball valve
  • Sleeve: INOX 1.4305/AISI 303
  • Pin: INOX 1.4021/AISI 420A
  • Cage: INOX 1.4305/AISI 303
  • Spring: INOX 1.4310/AISI 301
  • Ball: INOX 1.3541/AISI 420C
  • Screen: stainless steel 1.4401 / AISI 316L

Variants