southco® EH - Spacers surface mount, offset

BN 24807
Product image of southco® EH - Spacers surface mount, offset
  1. Product image of southco® EH - Spacers surface mount, offset
  2. Technical drawing with dimensions of southco® EH - Spacers surface mount, offset
Overlay

1

/2
Product image of southco® EH - Spacers surface mount, offset
  • Product image of southco® EH - Spacers surface mount, offset
  • Technical drawing with dimensions of southco® EH - Spacers surface mount, offset

southco® EH - Spacers surface mount, offset

BN 24807
Brand
southco®
Brandtype
EH
Material
Zinc die-casting
Surface
chrome plated

Description

Product features

  • This product contains additional materials

Further documentation: EH

Variants