Hex nuts ~0,8d

BN 54004
Overlay

1

/2

Hex nuts ~0,8d

BN 54004
Standard
DIN 934 (Standard withdrawn) ~ISO 4032 ~UNI 5588 ~ČSN 021401
Material
Steel
Property class
10
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)

Assembly

The designation system according to ISO 10683 defines the expected corrosion protection and the friction coefficient range. Further performance specifications of a coating brand used are not specified. Additional thread coating may limit the ability to install zinc flake coated screws < M5 by hand.

Variants

CAD