Hex nuts type 1

BN 10529
Product image of Hex nuts type 1
  1. Product image of Hex nuts type 1
  2. Technical drawing with dimensions of Hex nuts type 1
Overlay

1

/2
Product image of Hex nuts type 1
  • Product image of Hex nuts type 1
  • Technical drawing with dimensions of Hex nuts type 1

Hex nuts type 1

BN 10529
Standard
ISO 4032 ~DIN 934 ~ČSN 021401
Material
Steel
Property class
5-2
Surface
zinc plated yellow

Description

Additional information

Certificate acc. EN 10204 3.1 available on request. For mating hex head screws property class 5.6.

Variants

CAD