Woodruff keys

BN 873
Product image of Woodruff keys
  1. Product image of Woodruff keys
  2. Technical drawing with dimensions of Woodruff keys
  3. Functional principle of Woodruff keys
Overlay

1

/3
Product image of Woodruff keys
  • Product image of Woodruff keys
  • Technical drawing with dimensions of Woodruff keys
  • Functional principle of Woodruff keys

Woodruff keys

BN 873
Standard
DIN 6888 ~ISO 3912 ~UNI 6606
Material
Steel
Material type
C45+C
Surface
plain

Functional Principle

Variants

CAD