HALDER EH 22352. - Threaded lifting pins self locking, with movable shackle

BN 13401
Overlay

1

/2

HALDER EH 22352. - Threaded lifting pins self locking, with movable shackle

BN 13401
Brand
HALDER
Brandtype
EH 22352.
Material
Stainless steel
Material type
1.4542
Material execution
precipitation-hardened
Notes on use

Description

Product features

  • Press button: aluminium, orange anodised

  • Threaded element: stainless steel 1.4542, precipitation-hardened

  • Spring: stainless steel

  • Shackle: stainless steel 1.4571

Other documentation: Download Centre - Erwin Halder KG

Assembly

Threaded lifting pins are designed to lift and hold point loads. Threaded lifting pins are not suited for the rotation of the load or for passenger transportation!

Soilings (e.g. grits and grinds, oil and emulsion deposits, dust …) can affect the functioning of the threaded lifting pins.

When inserting a threaded lifting pin, the rotation of the load must be prevented.

Using damaged threaded lifting pins can be perilous. Before any use carefully inspect the threaded lifting pins (i.e. deformities, breaks, rips, damages, missing threaded elements, corrosion, unlocking function).

Threaded lifting pins must be screwed in completely and bear completely on the bearing surface.

When inserting a threaded lifting pin, the rotation of the load must be prevented.

Damaged threaded lifting pins must be withdrawn from service immediately.

Safety Instructions

Transportation and storage

Products are subject to the relevant security requirements in use as load lifting accessories. The installation instructions and maximum load capacities must be observed. Technical tests comply with DIN EN 13155 for the safety of non-fixed load lifting accessories.

Variants