Haeger® 824™ MSP 5He - Insertion machine with Positiv Stop System, without Autofeed System

BN 26706
Overlay

1

/2

Haeger® 824™ MSP 5He - Insertion machine with Positiv Stop System, without Autofeed System

BN 26706
Brand
Haeger®
Brandtype
824™ MSP 5He
Material
Multiple Materials

Description

Product features

  • Force range: 3,56 - 71,17 kN

  • Throat depth: 610 mm

  • Height: 2463 mm

  • Width: 965 mm

  • Depth: 1473 mm

  • Weight: 1270 kg

  • TPS-Tooling Protection System and Tooling Storage

  • Optional with TIS Turret Insertion System

  • Fixed stop system

  • With touchscreen and programmsoftware

  • Optional with MAS-350 Autofeed System

  • Optionally with robot interface

Additional information

For studs, nuts, standoffs from M2 to M10. In the corresponding base material

Variants