J.Lanfranco ESL ZH/ST - Slotted self locking hex nuts all metal

BN 2063
Product image of J.Lanfranco ESL ZH/ST - Slotted self locking hex nuts all metal
  1. Product image of J.Lanfranco ESL ZH/ST - Slotted self locking hex nuts all metal
  2. Technical drawing with dimensions of J.Lanfranco ESL ZH/ST - Slotted self locking hex nuts all metal
Overlay

1

/2
Product image of J.Lanfranco ESL ZH/ST - Slotted self locking hex nuts all metal
  • Product image of J.Lanfranco ESL ZH/ST - Slotted self locking hex nuts all metal
  • Technical drawing with dimensions of J.Lanfranco ESL ZH/ST - Slotted self locking hex nuts all metal

J.Lanfranco ESL ZH/ST - Slotted self locking hex nuts all metal

BN 2063
Standard
NFE 25-411
Brand
J.Lanfranco
Brandtype
ESL ZH/ST
Material
Stainless steel
Material type
A4
Property class
80
Surface
added lubricant

Description

Product features

  • Temperature range: -50 °C / +230 °C

Additional information

Properties and functional test comply with EN ISO 2320 (DIN 267).

Variants