PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, for metallic materials

BN 28401
Product image of PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, for metallic materials
  1. Product image of PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, for metallic materials
  2. Technical drawing with dimensions of PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, for metallic materials
Overlay

1

/2
Product image of PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, for metallic materials
  • Product image of PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, for metallic materials
  • Technical drawing with dimensions of PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, for metallic materials

PEM® PF31/PF32 - Self-clinching captive panel screws with slotted head, for metallic materials

BN 28401
Brandtype
PF31/PF32
Drive
Slot
Brand
PEM®
Material
Steel
Surface
black nitride

Description

Product features

  • Retainer: steel black nitride
  • Screw: steel hardened, black nitride
  • Spring: stainless steel AISI 300
  • For use in sheet hardness max.HRB 60

Variants