1. Home
  2. Products
  3. Functional Elements
  4. Access Solutions
  5. Quick Access Fasteners
  6. Quarter-Turn Latches
  7. Camloc® D4002

Camloc® D4002 - Studs slotted recess

BN 34049
Overlay

1

/2

Camloc® D4002 - Studs slotted recess

BN 34049
Drive
Slot
Brand
Camloc®
Brandtype
D4002
Material
Steel
Surface
zinc plated

Description

Product features

  • Max. tensile strength 4700 N
  • Working load 3100 N

Further documentation: D4002 Series

Variants

Suitable for this

BN 34094 | Retaining washers slotted

BN 34094

Camloc® 50F - Retaining washers slotted

Stainless steel

BN 34097 | Retaining washers slotted

BN 34097

Camloc® 50F - Retaining washers slotted

Polyamide, natural

BN 34100 | Receptacles type D, encapsulated, float up to 0,75 mm, cage steel zinc plated

BN 34100

Camloc® D4002 - Receptacles type D, encapsulated, float up to 0,75 mm, cage steel zinc plated

Hard bronze, zinc plated

BN 34050 | Grommets flush mounting

BN 34050

Camloc® D4002 - Grommets flush mounting

Steel, zinc plated

BN 34065 | Grommets plus flush mounting

BN 34065

Camloc® D4002 - Grommets plus flush mounting

Steel, zinc plated

BN 34102 | Receptacles type D, cast, encapsulated

BN 34102

Camloc® D4002 - Receptacles type D, cast, encapsulated

Hard bronze, zinc plated

BN 34099 | Receptacles type A, cast, narrow width

BN 34099

Camloc® D4002 - Receptacles type A, cast, narrow width

Hard bronze, zinc plated

BN 34105 | Snap-on retaining rings for grommets

BN 34105

Camloc® D4002 - Snap-on retaining rings for grommets

Steel, zinc plated

BN 34098 | Receptacles type A, cast

BN 34098

Camloc® D4002 - Receptacles type A, cast

Hard bronze, zinc plated

BN 34101 | Receptacles type D, cast, float up to 0,75 mm, cage steel zinc plated

BN 34101

Camloc® D4002 - Receptacles type D, cast, float up to 0,75 mm, cage steel zinc plated

Hard bronze, zinc plated