Camloc® D4002 - Receptacles type A, cast, narrow width

BN 34099
Product image of Camloc® D4002 - Receptacles type A, cast, narrow width
  1. Product image of Camloc® D4002 - Receptacles type A, cast, narrow width
  2. Technical drawing with dimensions of Camloc® D4002 - Receptacles type A, cast, narrow width
  3. Assembly illustration for Camloc® D4002 - Receptacles type A, cast, narrow width
Overlay

1

/3
Product image of Camloc® D4002 - Receptacles type A, cast, narrow width
  • Product image of Camloc® D4002 - Receptacles type A, cast, narrow width
  • Technical drawing with dimensions of Camloc® D4002 - Receptacles type A, cast, narrow width
  • Assembly illustration for Camloc® D4002 - Receptacles type A, cast, narrow width

Camloc® D4002 - Receptacles type A, cast, narrow width

BN 34099
Brand
Camloc®
Brandtype
D4002
Material
Hard bronze
Surface
zinc plated

Description

Product features

Further documentation: D4002 Series

Assembly

Variants