Slotted hex head screws fully threaded

BN 63
Overlay

1

/2

Slotted hex head screws fully threaded

BN 63
Standard
DIN 933 Sz (Standard withdrawn) ~ISO 4017 ~UNI 5739 ~ČSN 021105
Headform
Hexagon
Drive
Hexagon with slot
Thread
fully threaded
Material
Steel
Property class
8.8
Surface
zinc plated blue

Variants

CAD