Phillips cheese head machine screws form H

BN 380
Overlay

1

/2

Phillips cheese head machine screws form H

BN 380
Standard
SN 213307 (Standard withdrawn) ~ISO 7048
Headform
Cylindrical
Drive
Cross recess H (Phillips)
Thread
fully threaded
Material
Steel
Property class
4.8
Surface
plain

Description

Additional information

All lengths fully threaded.

Variants

CAD