HEYCO DP - Cover caps

BN 38554
Overlay

1

/2

HEYCO DP - Cover caps

BN 38554
Brand
HEYCO
Brandtype
DP
Material
Polyamide
Material type
PA 6.6
Color
black

Description

Product features

  • Operating temperatures max.: +105 °C
  • Material flammability rating: UL 94V-2

Variants