Description
Product features
Material: 42 CrMo4 (1.7225) to AD / SA 193 Gr. B7 to ASME
Sandblasted/oiled
Staggered loadability up to 500 °C
Other documentation: www.wgr-rathmann.com
Additional information
With Flat washers DIN 125 A and Hexagon nuts of steel
Certificate of conformance available upon request:
- to AD: EN 10204-3.2
- to ASME: EN 10204-3.1