PEM® BSO4 - Self-clinching threaded standoffs closed type, with UNC thread, for stainless steel and metallic materials

BN 28009
Product image of PEM® BSO4 - Self-clinching threaded standoffs closed type, with UNC thread, for stainless steel and metallic materials
  1. Product image of PEM® BSO4 - Self-clinching threaded standoffs closed type, with UNC thread, for stainless steel and metallic materials
  2. Technical drawing with dimensions of PEM® BSO4 - Self-clinching threaded standoffs closed type, with UNC thread, for stainless steel and metallic materials
  3. Assembly illustration for PEM® BSO4 - Self-clinching threaded standoffs closed type, with UNC thread, for stainless steel and metallic materials
Overlay

1

/3
Product image of PEM® BSO4 - Self-clinching threaded standoffs closed type, with UNC thread, for stainless steel and metallic materials
  • Product image of PEM® BSO4 - Self-clinching threaded standoffs closed type, with UNC thread, for stainless steel and metallic materials
  • Technical drawing with dimensions of PEM® BSO4 - Self-clinching threaded standoffs closed type, with UNC thread, for stainless steel and metallic materials
  • Assembly illustration for PEM® BSO4 - Self-clinching threaded standoffs closed type, with UNC thread, for stainless steel and metallic materials

PEM® BSO4 - Self-clinching threaded standoffs closed type, with UNC thread, for stainless steel and metallic materials

BN 28009
Brand
PEM®
Brandtype
BSO4
Material
Stainless steel
Material type
(AISI 400)
Surface
passivated

Description

Product features

  • For use in sheet hardness max. HRB 88

Assembly

Variants