Hex socket set screws with cup point

BN 1427
Overlay

1

/2

Hex socket set screws with cup point

BN 1427
Standard
ISO 4029
Drive
Hexagon socket
Material
Steel
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
Hardness
45 H

Assembly

The designation system according to ISO 10683 defines the expected corrosion protection and the friction coefficient range. Further performance specifications of a coating brand used are not specified. Additional thread coating may limit the ability to install zinc flake coated screws < M5 by hand.

Safety Instructions

Transportation and storage

Set screws are not intended to be tensile-loaded.

Variants

CAD