Description
Product features
Max. setting force 20 kN
Max. stroke 25 mm
Nose assembly 60 mm
OLED-Display
Programmable
Blind rivet counter
Wi-Fi
Process documentation with force/stroke curve
Weight: 1,7 kg
Scope of Supply
18 Volt Battery-Blind-Riveting-Tool with process monitoring, without nose piece, without battery & without charger.