Round pins with PC-insulation

BN 22526
Product image of Round pins with PC-insulation
  1. Product image of Round pins with PC-insulation
  2. Technical drawing with dimensions of Round pins with PC-insulation
Overlay

1

/2
Product image of Round pins with PC-insulation
  • Product image of Round pins with PC-insulation
  • Technical drawing with dimensions of Round pins with PC-insulation

Round pins with PC-insulation

BN 22526
Standard
DIN 46231
Material
Copper
Surface
tin-plated

Description

Product features

  • Flared insulation sleeve of polycarbonate, halogen-free
  • Temperature range: -40 °C ... +125 °C

Variants