Heavy-duty spring pins with serrated slot

BN 879
Product image of Heavy-duty spring pins with serrated slot
  1. Product image of Heavy-duty spring pins with serrated slot
  2. Technical drawing with dimensions of Heavy-duty spring pins with serrated slot
  3. Functional principle of Heavy-duty spring pins with serrated slot
Overlay

1

/3
Product image of Heavy-duty spring pins with serrated slot
  • Product image of Heavy-duty spring pins with serrated slot
  • Technical drawing with dimensions of Heavy-duty spring pins with serrated slot
  • Functional principle of Heavy-duty spring pins with serrated slot

Heavy-duty spring pins with serrated slot

BN 879
Standard
~VSM 12785 (Standard withdrawn)
Drive
Slot
Material
Spring steel
Surface
black
Hardness
42-50 HRC

Description

Additional information

Length tolerance ± deviating from the standard according to the manufacturer, execution with minus tolerance according to VSM 12785 on request.

Assembly

Mounting hole: nominal diameter tol. H12

Functional Principle

Wheel

Variants

CAD