Slotted spring pins heavy duty

BN 337
Product image of Slotted spring pins heavy duty
  1. Product image of Slotted spring pins heavy duty
  2. Technical drawing with dimensions of Slotted spring pins heavy duty
Overlay

1

/2
Product image of Slotted spring pins heavy duty
  • Product image of Slotted spring pins heavy duty
  • Technical drawing with dimensions of Slotted spring pins heavy duty

Slotted spring pins heavy duty

BN 337
Standard
ISO 8752 ~DIN 1481 ~UNI 6873 ~ČSN 022156
Material
Stainless steel
Material number
1.4310

Assembly

Mounting hole: nominal diameter tol. H12

Variants

CAD