FASTEKS® FCT B - Cable ties

BN 20309
Product image of FASTEKS® FCT B - Cable ties
  1. Product image of FASTEKS® FCT B - Cable ties
  2. Technical drawing with dimensions of FASTEKS® FCT B - Cable ties
Overlay

1

/2
Product image of FASTEKS® FCT B - Cable ties
  • Product image of FASTEKS® FCT B - Cable ties
  • Technical drawing with dimensions of FASTEKS® FCT B - Cable ties

FASTEKS® FCT B - Cable ties

BN 20309
Brandtype
FCT B
Brand
FASTEKS®
Material
Polyamide
Material type
PA 6.6
Color
black

Description

Product features

  • Weather resistant
  • UV stability: good
  • Operating temperature range: -40 °C ... +85 °C
  • Material flammability rating: UL94V-2

Variants

CAD