FASTEKS® FBR FBOD...SSA2 - Blind rivets F-Bolt dome head

BN 21441
Product image of FASTEKS® FBR FBOD...SSA2 - Blind rivets F-Bolt dome head
  1. Product image of FASTEKS® FBR FBOD...SSA2 - Blind rivets F-Bolt dome head
  2. Technical drawing with dimensions of FASTEKS® FBR FBOD...SSA2 - Blind rivets F-Bolt dome head
Overlay

1

/2
Product image of FASTEKS® FBR FBOD...SSA2 - Blind rivets F-Bolt dome head
  • Product image of FASTEKS® FBR FBOD...SSA2 - Blind rivets F-Bolt dome head
  • Technical drawing with dimensions of FASTEKS® FBR FBOD...SSA2 - Blind rivets F-Bolt dome head

FASTEKS® FBR FBOD...SSA2 - Blind rivets F-Bolt dome head

BN 21441
Headform
Domed
Brand
FASTEKS®
Brandtype
FBR FBOD...SSA2
Material
Stainless steel
Material type
A2
Surface
polished

Description

Product features

  • Rivet / Mandrel: stainless steel A2 clean and bright

Additional information

The specified shear and tensile forces are minimum values​​.

Assembly

A piloted/protruding nose tip is required for correct rivet installation.

Variants